Technical specifications - Johnson Controls - LIT-1901194 - Control Panel - F4-SNC Control Panel

F4-SNC Series Standard Control Panel and Sub-panel Assemblies Catalog Page

Product name
F4-SNC Control Panel
Document type
Catalog Page
Document number
LIT-1901194
Revision date
2023-02-16
Table 1. F4-SNC Series Standard Control Panel and Sub-panel Assembly technical specifications
Specification Description
Enclosure rating NEMA 1
Enclosure finish ANSI 61 gray polyester powder coating, perforated panel and enclosure
Ambient operating condition

32°F to 122°F (0°C to 50°C)

10% to 90% RH

86°F (30°C) maximum dew point conditions

Dimensions (height x width x depth) 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm)
36 in. x 24 in. x 9.25 in. (914 mm x 610 mm x 235 mm)
Panel weights 20 in. x 16 in. (508 mm x 406 mm) panel assemblies 38 lbs (17.2 kg)
36 in. x 24 in. (914 mm x 610 mm) panel assemblies 83 lbs (37.6 kg)
Ambient storage condition 5% RH to 95% RH 86°F (30°C) maximum dew point conditions
Agency compliance

Control panel: UL 508A rated (cULus listed)

Enclosure: UL 50 rated, cUL - CAN/CSA C22.2 No. 14-05

HCAI Special Seismic Certification Preapproval: OSP-0140-10

Note: Sub-panels are not available with seismic certification.
California Building Code (CBC) - 2019, International Building Code (IBC) - 2021 Seismic Performance Characteristics: SDS(g) = 2.26, z/h = 1.0, Ip = 1.5