| Quantity | Description |
|---|---|
| 1 | NEMA 1 metal enclosure with a
slotted latch Note: Sub-panels do not include the
enclosure.
|
| 1 | F4-SNC16122-0, F4-SNC16122-04, F4-SNC25152-0, F4-SNC25152-04, F4-SNC25152-04H, or F4-SNC25152-0H network control engine |
| 1 | 96 VA 120/24 VAC power supply with 5 A primary circuit protection and two 120 VAC outlets |
| 1 | 5 port Ethernet switch, 10 Mbps, 100 Mbps, or 1000 Mbps |
| 1 | ACC-USBLON-0 USB-to-LON
interface adapter Note: The adapter
is only for applicable models.
|
| Product code number | Description |
|---|---|
| P2ABN-MJ001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| P2ABN-ML001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC16122-04 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| P2ABN-MK001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| P2ABN-MM001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-04 supervisory plant controller, 12024 VAC power supply with 5-port network switch |
| Product code number | Description |
|---|---|
| P2ABN-MP001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch |
| P2ABN-MS001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch |
| Product code number | Description |
|---|---|
| P2ABY-MJ001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC16122-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch |
| P2ABY-MK001NA1 | Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch |
| Product code number | Description |
|---|---|
| P2DAN-MJ001NA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| P2DAN-MJ001YA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch and terminal block |
| P2DAN-MJ001NB1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch and LON adapter |
| P2DAN-MK001NA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| P2DAN-MK001YA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch with terminal block |
| P2DAN-MK001NB1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch and LON adapter |
| Product code number | Description |
|---|---|
| P2DAN-MP001NA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch |
| P2DAN-MP001NB1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch and LON adapter |
| P2DAN-MP001YA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch with terminal block |
| P2DAN-MS001NA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/ 24 VAC power supply with 5-port network switch |
| P2DAN-MS001NB1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch and LON adapter |
| P2DAN-MS001YA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch with terminal block |
| Product code number | Description |
|---|---|
| P2DAY-MJ001NA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch |
| P2DAY-MK001NA1 | Control panel, 36 in. x 24 in. x 6.5 in. (914mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch |
| Product code number | Description |
|---|---|
| S2A0N-MJ001NA1 | Control panel, 20 in. x 16 in. (508 mm x 406 mm) sub-panel, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| S2A0N-MK001NA1 | Control panel, 20 in. x 16 in. (508 mm x 406 mm) sub-panel, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| Product code number | Description |
|---|---|
| S2D0N-MJ001NA1 | Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| S2D0N-MJ001NB1 | Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch & LON adapter |
| S2D0N-MK001NA1 | Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch |
| S2D0N-MK001NB1 | Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch & LON adapter |