Selection charts - Johnson Controls - LIT-1901194 - Control Panel - F4-SNC Control Panel

F4-SNC Series Standard Control Panel and Sub-panel Assemblies Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > F4-SNC Control Panel
Document type
Catalog Page
Document number
LIT-1901194
Revision date
2023-02-16
Table 1. Components included with the SNC Series Standard Control Panel Assembly
Quantity Description
1 NEMA 1 metal enclosure with a slotted latch
Note: Sub-panels do not include the enclosure.
1 F4-SNC16122-0, F4-SNC16122-04, F4-SNC25152-0, F4-SNC25152-04, F4-SNC25152-04H, or F4-SNC25152-0H network control engine
1 96 VA 120/24 VAC power supply with 5 A primary circuit protection and two 120 VAC outlets
1 5 port Ethernet switch, 10 Mbps, 100 Mbps, or 1000 Mbps
1 ACC-USBLON-0 USB-to-LON interface adapter
Note: The adapter is only for applicable models.
Table 2. Panels for 20 in. x 16 in. NEMA 1 enclosures. Dimensions are H x W x D.
Product code number Description
P2ABN-MJ001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
P2ABN-ML001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC16122-04 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
P2ABN-MK001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
P2ABN-MM001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-04 supervisory plant controller, 12024 VAC power supply with 5-port network switch
Table 3. Panels for 20 in. x 16 in. NEMA 1 enclosures with integral display control engine. Dimensions are H x W x D.
Product code number Description
P2ABN-MP001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch
P2ABN-MS001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch
Table 4. Panels for 20 in. x 16 in. NEMA 1 enclosures with remote mounted door display. Dimensions are H x W x D.
Product code number Description
P2ABY-MJ001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC16122-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
P2ABY-MK001NA1 Control panel, 20 in. x 16 in. x 6.5 in. (508 mm x 406 mm x 165 mm) enclosure, F4-SNC25152-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
Table 5. Panels for 36 in. x 24 in. NEMA 1 enclosures. Dimensions are H x W x D.
Product code number Description
P2DAN-MJ001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
P2DAN-MJ001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch and terminal block
P2DAN-MJ001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MK001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
P2DAN-MK001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch with terminal block
P2DAN-MK001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch and LON adapter
Table 6. Panels for 36 in. x 24 in. NEMA 1 enclosures with integral display control engine. Dimensions are H x W x D.
Product code number Description
P2DAN-MP001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch
P2DAN-MP001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MP001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-04H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch with terminal block
P2DAN-MS001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/ 24 VAC power supply with 5-port network switch
P2DAN-MS001NB1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch and LON adapter
P2DAN-MS001YA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0H supervisory plant controller with integral display, 120/24 VAC power supply with 5-port network switch with terminal block
Table 7. Panels for 36 in. x 24 in. NEMA 1 enclosures with remote mounted door display. Dimensions are H x W x D.
Product code number Description
P2DAY-MJ001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (914 mm x 610 mm x 165 mm) enclosure, F4-SNC16122-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
P2DAY-MK001NA1 Control panel, 36 in. x 24 in. x 6.5 in. (914mm x 610 mm x 165 mm) enclosure, F4-SNC25152-0 controller with preinstalled door mounted F4-DLK0350-0 remote display, 120/24 VAC power supply with 5-port network switch
Table 8. Sub-panels for 20 in. x 16 in. enclosures. Dimensions are H x W.
Product code number Description
S2A0N-MJ001NA1 Control panel, 20 in. x 16 in. (508 mm x 406 mm) sub-panel, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
S2A0N-MK001NA1 Control panel, 20 in. x 16 in. (508 mm x 406 mm) sub-panel, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
Table 9. Sub-panels for 36 in. x 24 in. enclosures. Dimensions are H x W.
Product code number Description
S2D0N-MJ001NA1 Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
S2D0N-MJ001NB1 Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC16122-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch & LON adapter
S2D0N-MK001NA1 Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch
S2D0N-MK001NB1 Control panel, 36 in. x 24 in. (914 mm x 610 mm) sub-panel, F4-SNC25152-0 supervisory plant controller, 120/24 VAC power supply with 5-port network switch & LON adapter