Technical specifications - Johnson Controls - LIT-1900614 - HVAC expansion panel - HVAC Expansion Panel

Expansion Panels - Heating, Ventilating, and Air Conditioning (HVAC) Catalog Page

Brand
Johnson Controls
Product name
HVAC Expansion Panel
Document type
Catalog Page
Document number
LIT-1900614
Revision date
2022-08-17
Language
English
Table 1. Technical specifications
Expansion panels

Wire size

Ground wire: 14 AWG

Controller wires: 16 AWG

Ambient operating condition

32°F to 122°F (0°C to 50°C)

10% to 90% RH

Ambient storage condition

-40°F to 176°F (-40°C to 80°C)

5% RH to 95% RH

Agency compliance

Enclosure UL 50 Rated, cUL-CAN/CSA C22.2 No. 14-05
Weights Code number Weight
PA0000004GC0 21 lbs (9.5 kg)
PA0000001Fx0 32 lbs (14.5 kg)
PA0000001Ax0 42 lbs (19 kg)
PA0000002Ax0 47 lbs (21.3 kg)
PA0000001Ex0 48 lbs (21.8 kg)
PA0000002Ex0 53 lbs (24 kg)
PA0000001Bx0 75 lbs (34 kg)
PA0000002Bx0 80 lbs (36.3 kg)
P2BBN-00001N00 46 lbs (20.9 kg)
P2DBN-00001N00 77 lbs (35 kg)
P2DBN-00002N00 82 lbs (37.2 kg)

Material type

NEMA/UL Type 1: Steel

NEMA/UL Type 3R: Steel

NEMA/UL Type 3R/4/4X/12/13: Type 5052-H32 aluminum

Enclosure finish

NEMA/UL Type 1: ANSI 61 gray polyester powder coating, inside and outside, over phosphatized surfaces

NEMA/UL Type 3R: ANSI 61 gray polyester powder coating, inside and outside, over phosphatized surfaces

NEMA/UL Type 3R/4/4X/12/13: Brushed aluminum

Door type

NEMA/UL Type 1: Lift off

NEMA/UL Type 3R: Lift off

NEMA/UL Type 3R/4/4X/12/13: Stainless steel hinge

Latch type

NEMA/UL Type 1: Slotted latch

NEMA/UL Type 3R: Draw pull latches

NEMA/UL Type 3R/4/4X/12/13: Stainless steel door clamps plus a hasp and staple for padlocking

Miscellaneous

NEMA/UL Type 3R/4/4X/12/13: Oil-resistant gasket and a door-mounted data pocket