Product code number | Description |
---|---|
PA0000004GC0 |
Expansion panel, 12 in. x 16 in. x 6.62 in. (305 mm x 406 mm x 168 mm) enclosure, 40 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000001FH0 |
Expansion panel, 20 in. x 16 in. x 6.62 in. (508 mm x 406 mm x 168 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000001AH0 |
Expansion panel, 24 in. x 20 in. x 6.62 in. (610 mm x 508 mm x 168 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000002AH0 |
Expansion panel, 24 in. x 20 in. x 6.62 in. (610 mm x 508 mm x 168 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block, and additional 96 VA transformer |
PA0000001EH0 |
Expansion panel, 24 in. x 24 in. x 6.62 in. (610 mm x 610 mm x 168 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000002EH0 |
Expansion panel, 24 in. x 24 in. x 6.62 in. (610 mm x 610 mm x 168 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block and additional 96 VA transformer |
PA0000001BH0 |
Expansion panel, 36 in. x 24 in. x 6.62 in. (914 mm x 610 mm 168 mm) enclosure, 96 VA power supply, and a 5-point 24 VAC distribution terminal block |
PA0000002BH0 |
Expansion panel, 36 in. x 24 in. x 6.62 in. (914 mm x 610 mm x 168 mm) enclosure, 96 VA power supply, 10-point 24 VAC distribution terminal block, and additional 96 VA transformer |
P2BBN-00001N00 |
Expansion panel, 24 in. x 20 in. x 9.25 in. (610 cm x 508 mm x 235 mm) enclosure, 96 VA power supply, wire duct, 5-point distribution block, suitable for use with ring manager IP network system |
P2DBN-00002N00 |
Expansion panel, 36 in. x 24 in. x 9.25 in. (914 mm x 610 mm x 235 mm) enclosure, 96 VA power supply, wire duct, 10-point distribution block, additional 96 VA transformer, suitable for use with ring manager IP network system |
P2DBN-00001N00 |
Expansion panel, 36 in. x 24 in. x 9.25 in. (914 mm x 610 mm x 235 mm) enclosure, 96 VA power supply, wire duct, 5-point distribution block, suitable for use with ring manager IP network system |
Product code number | Description |
---|---|
PA0000001FA0 |
Expansion panel, 20 in. x 16 in. x 6 in. (508 mm x 406 mm x 152 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000001AA0 |
Expansion panel, 24 in. x 20 in. x 8 in. (610 mm x 508 mm x 203 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000002AA0 | Expansion panel, 24 in. x 20 in. x 8 in. (610 mm x 508 mm x 203 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block and additional 96 VA transformer |
PA0000001EA0 |
Expansion panel, 24 in. x 24 in. x 8 in. (610 mm x 610 mm x 203 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000002EA0 |
Expansion panel, 24 in. x 24 in. x 8 in. (610 mm x 610 mm x 203 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block and additional 96 VA transformer |
P2DCN-00001N01 | Expansion panel, 24 in. x 36 in. x 8 in. (610 mm x 914 mm x 203 mm) enclosure, 96 VA power supply, and a 5-point 24 VAC distribution terminal block |
P2DCN-00002N01 | Expansion panel, 24 in. x 36 in. x 8 in. (610 mm x 914 mm x 203 mm) enclosure, 96 VA power supply, 10-point 24 VAC distribution terminal block and additional 96 VA transformer |
P2ECN-00001N01 | Expansion panel, 30 in. x 42 in. x 8 in. (762 mm x 1067 mm x 203 mm) enclosure, 96 VA power supply, and a 5-point 24 VAC distribution terminal block |
P2ECN-00002N01 | Expansion panel, 30 in. x 42 in. x 8 in. (762 mm x 1067 mm x 203 mm) enclosure, 96 VA power supply, 10-point 24 VAC distribution terminal block and additional 96 VA transformer |
Product code number | Description |
---|---|
PA0000001FB0 |
Expansion panel, 20 in. x 16 in. x 6 in. (508 mm x 40.6 cm x 15.2 cm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000001AB0 |
Expansion panel, 24 in. x 20 in. x 6 in. (610 mm x 406 mm x 203 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000001BB0 | Expansion panel, 36 in. x 24 in. x 8 in. (914 mm x 610 mm x 203 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000001EB0 |
Expansion panel, 24 in. x 24 in. x 8 in. (610 mm x 610 mm x 203 mm) enclosure, 96 VA power supply, wire duct, and a 5-point 24 VAC distribution terminal block |
PA0000002AB0 |
Expansion panel, 24 in. x 20 in. x 6 in. (610 mm x 508 mm x 203 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block, and additional 96 VA transformer |
PA0000002EB0 |
Expansion panel, 24 in. x 24 in. x 8 in. (610 mm x 610 mm x 203 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block, and additional 96 VA transformer |
PA0000002BB0 |
Expansion panel, 36 in. x 24 in. x 8 in. (914 mm x 610 mm x 203 mm) enclosure, 96 VA power supply, wire duct, 10-point 24 VAC distribution terminal block, and additional 96 VA transformer |