Features - Johnson Controls - LIT-1900614 - Expansion Panel

Expansion Panels - Heating, Ventilating, and Air Conditioning (HVAC) Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > Expansion Panel
Document type
Catalog Page
Document number
LIT-1900614
Revision date
10/09/2021
  • Flexibility to customize the expansion panel assembly to a wide variety of solutions that use basic panel components
  • Additional items, such as digital controllers, input/output modules, relays, and contractors, that are sourced locally and field mounted
  • Five available sizes, all in a consistent layout
  • Distribution terminal block, which provides additional points for 24-volt supply
  • Available in NEMA/UL Type 1, NEMA/UL Type 3R, and NEMA/UL Type 4/4X/12 rated enclosure models
  • Silk-screened Johnson Controls logo on the enclosure door
  • 16-gauge steel construction with industry standard ANSI 61 gray powder-coat finish for the NEMA/UL Type 1 and 3R enclosures
  • Type 5052 H-32 aluminum for the NEMA/UL Type 4/4X/12 enclosures along with stainless steel door clamp assemblies
  • UL 50 enclosure, cUL - CAN/CSA C22.2 No. 14-05 meet local and national code requirements for the United States and Canada (cULus listed)