Description - Johnson Controls - LIT-1900614 - Expansion Panel

Expansion Panels - Heating, Ventilating, and Air Conditioning (HVAC) Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > Expansion Panel
Document type
Catalog Page
Document number
LIT-1900614
Revision date
10/09/2021

Expansion panels provide a platform for field built custom or standard panel solutions. The pre-assembled panel that contains a power supply, wire management hardware, DIN rails, a perforated sub-panel, and a 24 VAC distribution terminal block compresses the field assembly time. Digital controllers and other required components are obtained and installed separately.

The design of the Johnson Controls® panel enclosures provide a solid protection package for the intelligent devices in the building automation system. The National Electrical Manufacturers’ Association (NEMA) rated control panel enclosures increase flexibility and efficiency with installations. The control panel enclosures are compliant with UL and Canadian safety standards.

The NEMA/UL Type 1 rated enclosures include a silk-screened Johnson Controls logo and a lift-off door with a slotted latch.

The NEMA/UL Type 3R rated enclosures include a silk-screened Johnson Controls logo and a door on lift-off hinges with a draw pull latch. The enclosures feature a removable cover for easy mounting and access, and protect components in applications subject to rain, sleet, snow, or dripping water.

The NEMA/UL Type 4/4X/12 rated enclosures include a silk-screened Johnson Controls logo and a hinged door with a fast-operating clamp assembly.

The expansion panel includes a steel or aluminum enclosure with perforated subpanel, a pre-mounted DIN rail, wire ducts, 24 VAC distribution terminal block, 96 VA power supply with convenience outlets, one model contains a single 40 VA power supply, and an additional 96 VA transformer with some models.

For additional NEMA ratings, enclosure materials, and customizations, contact the Custom Panel Group at BE-CustomPanelGroup@jci.com.