| Specification | Description |
|---|---|
| Sensitivity | Adjustable from 1 to 3 psig/°F (12 to 38 kPa/°C) Factory set at approximately 2.5 psig/°F (32 kPa/°C) |
| Flow Capacity | 400 SCIM (107 mL/s) |
| Air Consumption | 38 SCIM (10 mL/s) |
| Supply Pressure | 13 to 25 psig (91 to 175 kPa) Nominal 20 psig (140 kPa) |
| Dial Range | 55 to 85°F (Two Dials) |
| Air Connections | Two (Supply and Output) |
| Deadband | Adjustable Deadband between 5 and 12 psig (35 to 84 kPa) |