Code Number | Description |
---|---|
T-4054-1 | Direct Acting |
T-4054-2 | Reverse Acting |
Code Number | Description | |
---|---|---|
T-4002-124 |
|
Room instrument mounting bracket for surface-mounting thermostats and covers; includes drywall clips, spacers, and mounting templates |
T-4002-122 |
|
Terminal Connector, with two straight fittings for plug-in connection to 5/32 in. O.D. polyethylene tubing |
T-4002-123 |
|
Terminal Connector, with angle fittings for surface mounted thermostats with exposed tubing |
T-4002-5003 |
|
Restricted adjustment pin (100/kit) restricts adjustment of set point dial |
T-4000-2138 |
|
Beige Plastic Cover, Horizontal or Vertical (no thermometer, no set point windows) |
T-4000-2139 |
|
Beige Plastic Cover, Horizontal (no thermometer, no set point windows) |
T-4000-3139 | White Plastic Cover, Horizontal (no thermometer, no set point windows) | |
T-4000-2140 |
|
Beige Plastic Cover, Horizontal, thermometer (no set point windows) |
T-4000-3140 | White Plastic Cover, Horizontal, thermometer (no set point windows) | |
T-4756-2141 |
|
Beige Plastic Cover, Horizontal, 2 set point windows (no thermometer) |
T-4756-1738 |
|
Beige Plastic Cover, Horizontal, 2 set point windows with thermometer |
T-4000-2144 |
|
Beige Plastic Cover, Vertical (no thermometer, no set point windows) |
T-4000-3144 | White Plastic Cover, Vertical (no thermometer, no set point windows) | |
T-4756-2145 |
|
Beige Plastic Cover, Vertical, 2 set point windows (no thermometer) |
T-4756-1739 |
|
Beige Plastic Cover, Vertical, 2 set point window with thermometer |
Note: For additional accessories, refer to T-4000 Series
Accessories.
1 Order
cover and mounting bracket separately.