Technical specifications - Johnson Controls - LIT-1901001 - Control panel enclosure - ENA Series Control Panel - ENH Series Control Panel - ENC Series Control Panel - ENB Series Control Panel - END Series Control Panel

ENA, ENB, ENC, END, and ENH Series Control Panel and Sub-panel Enclosures, and Accessories Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > ENA Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENH Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENC Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENB Series Control Panel
Enclosures, Mounting and Panels > Control Panels > END Series Control Panel
Document number
LIT-1901001
Revision date
2023-03-06
Table 1. ENA, ENB, ENC, END, and ENH Series Control Panel technical specifications
Specification Description
Enclosure rating ENA NEMA Type 3R, IP32
ENB NEMA Type 4/12, IP66
END NEMA Type 3R/4/4X/12/13, IP66
ENC/ENH NEMA Type 1, IP30
Finish ENA ANSI 61 gray polyester powder coating over phosphatized surfaces inside and outside of enclosure, including sub-panel.
ENA/ENB/ENC/ENH ANSI 61 gray polyester powder coating over phosphatized surfaces inside and outside of enclosure, including sub-panel.
END Unpainted enclosure with smooth brushed finish on door front and plated panel screws
Material ENA Mild steel enclosure, sub-panel, and door with stainless steel hinge pins
ENB/ENC/ENH Mild steel enclosure, sub-panel and door
END Type 5052-H32 aluminum enclosure with stainless steel door clamp assemblies
Terminals Ground studs on door and in enclosure in accordance with Underwriter's Laboratories, Inc. (UL) 508A
Wiring Ground wire: 14 AWG between door and enclosure box ground studs
Agency compliance Enclosure UL 50 Rated, cUL-CAN/CSA C22.2 No. 14-05
Weights Code number Weight
PAN-ENC1013WDP 13 lbs (5.9 kg)
PAN-ENC1216WDP 18 lbs (8.2 kg)
PAN-ENC1620WDP 26 lbs (11.8 kg)
PAN-ENH1620WDP 26 lbs (11.8 kg)
PAN-ENC2024WDP 40 lbs (18 kg)
PAN-ENH2024WDP 36 lbs (16.3 kg)
PAN-ENC2424WDP 50 lbs (22.7 kg)
PAN-ENH2424WDP 42 lbs (19 kg)
PAN-ENC2436WDP 71 lbs (32.2 kg)
PAN-ENH2436WDP 69 lbs (31.3 kg)
PAN-ENC3042WDP 104 lbs (47.2 kg)
PAN-ENH3042WDP 96 lbs (43.5 kg)
PAN-ENC4836WDP 137 lbs (62 kg)