Features - Johnson Controls - LIT-1901001 - Control panel enclosure - ENA Series Control Panel - ENH Series Control Panel - ENC Series Control Panel - ENB Series Control Panel - END Series Control Panel

ENA, ENB, ENC, END, and ENH Series Control Panel and Sub-panel Enclosures, and Accessories Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > ENA Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENH Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENC Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENB Series Control Panel
Enclosures, Mounting and Panels > Control Panels > END Series Control Panel
Document number
LIT-1901001
Revision date
2023-03-06
  • UL 50 enclosure, cUL - CAN/CSA C22.2 No. 14-05 meets local and national code requirements for the United States and Canada (cULus listed)

  • NEMA Type 3R, 4/12, 4/4X/12/13 rated, ideal for outdoor application use for the ENA, ENB, and END Series enclosures

  • NEMA Type 1 rated for the ENC and ENH Series enclosures
  • 16-gauge steel construction with industry standard ANSI 61 gray powder-coat finish for the ENA, ENB, ENC, and ENH Series enclosures
  • Type 5052 H32 aluminum for the END Series Enclosures along with stainless steel door clamp assemblies

  • Removable enclosure door provides installation and service flexibility for the ENA, ENB, ENC, and END Series Enclosures
  • Perforated sub-panel option for easy mounting of panel components
  • Silk-screened Johnson Controls logo on the enclosure door
Note: It is necessary to use a sub-panel to mount components in an enclosure.