Description - Johnson Controls - LIT-1901001 - Control panel enclosure - ENA Series Control Panel - ENH Series Control Panel - ENC Series Control Panel - ENB Series Control Panel - END Series Control Panel

ENA, ENB, ENC, END, and ENH Series Control Panel and Sub-panel Enclosures, and Accessories Catalog Page

Product
Enclosures, Mounting and Panels > Control Panels > ENA Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENH Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENC Series Control Panel
Enclosures, Mounting and Panels > Control Panels > ENB Series Control Panel
Enclosures, Mounting and Panels > Control Panels > END Series Control Panel
Document number
LIT-1901001
Revision date
2023-03-06

The design of the ENA, ENB, ENC, END, and ENH Series Control Panel enclosures provides a solid protection package for the intelligent devices in your Building Automation System (BAS). These National Electrical Manufacturers’ Association (NEMA) rated control panel enclosures help you achieve increased flexibility and efficiency with installations.

The ENA Series enclosures are NEMA 3R rated, include a silk-screened Johnson Controls® logo, and a door on lift-off hinges with a draw pull latch. The draw pull latch enables the use of a padlock. The door is seam-free at the sides, front, and back and also has a drip-shield and gasket on top. The sizes, with dimensions in Height x Width x Depth (H x W x D), range from 10 in. x 8 in. x 6 in. (254 mm x 203 mm x 152 mm) to 42 in. x 30 in. x 8 in. (1067 mm x 762 mm x 203 mm). The enclosures feature a removable cover for easy mounting and access, and protect components in applications subject to rain, sleet, snow, or dripping water.

The ENB Series enclosures are NEMA Type 4/12 rated, include a silk-screened Johnson Controls logo, a removable corner-formed door with hidden hinges, and a quarter-turn latch. The door has a seamless foam-in-place gasket, continuously welded and smooth seams, and an external body flange to channel liquid away from the enclosure. You can use the built-in captivation clip to remove the hinge pins and detach the door. The sizes range from 20 in. x 16 in. x 6 in. (508 mm x 406 mm x 152 mm) to 36 in. x 24 in. x 8 in. (914 mm x 610 mm x 203 mm).

The ENC Series enclosures are NEMA Type 1 rated, include a silk-screened Johnson Controls logo, and a door on lift-off hinges with a lock and two keys. The sizes range from 13 in. x 10 in. x 4 in. (330 mm x 254 mm x 102 mm) to 48 in. x 36 in. x 9.25 in. (1219 mm x 914 mm x 235 mm).

The END series enclosures are NEMA Type 3R/4/4X/12/13 rated, include a silk-screened Johnson Controls logo, and a continuous hinged door with a fast-operating clamp assembly. The door has an oil-resistant gasket, continuously welded and smooth seams, and a rolled lip around three sides of the door and the enclosure opening. You can detach the door by removal of the continuous hinge pin. The hasp and staple attached enables the use of a padlock. The sizes range from 20 in. x 16 in. x 6 in. (508 mm x 406 mm x 152 mm) to 36 in. x 24 in. x 8 in. (914 mm x 610 mm x 203 mm).

The ENH Series enclosures are NEMA Type 1 rated, include a silk-screened Johnson Controls logo and a hinged door with a quarter-turn latch. The sizes range from 20 in. x 16 in. x 6.62 in. (508 mm x 406 mm x 168 mm) to 42 in. x 30 in. x 6.62 in. (1067 mm x 762 mm x 168 mm)

Perforated sub-panels are compatible with all series of ENA, ENB, ENC, END, and ENH enclosures. For more information on the perforated sub-panels, see Table 4.

The ENA, ENB, ENC, END and ENH Series Control Panel enclosures are compliant with UL and Canadian safety standards.

For additional NEMA ratings, enclosure materials, and customizations, contact the Custom Panel Group at BE-CustomPanelGroup@jci.com.