Ordering information - Johnson Controls - LIT-12013728 - DP150 - Differential Pressure Transducer - DP150 Multi-Range Series Differential Pressure Transducer

Differential Pressure Transducer DP150 Multi-Range Series Product Bulletin

Product
Switches and Electrical > Differential Pressure Transducers > DP150 Multi-Range Series Differential Pressure Transducer
Document type
Product Bulletin
Document number
LIT-12013728
Revision date
13/05/2021
Product status
Active

See the following table for ordering options for the DP150 Differential Pressure Transducers. For example, DP150MRC-SC is model DP150 with 0.1 in. W.C. and 0.25 in. W.C., and standard configuration. All units have 1/2 in. conduit electrical fitting.

Table 1. Product codes
Product code Range, in in. W.C. Configuration Electrical fitting Duct Probe
DP150MR1-SA 0.1, 0.25, 0.5, and 1.0 Standard No No
DP150MR1-UA 0.1, 0.25, 0.5, and 1.0 Universal No Yes
DP150MR2-SA 1.0, 2.5, 5.0, and 10 Standard No No
DP150MR2-UA 1.0, 2.5, 5.0, and 10 Universal No Yes
DP150MRC-SC 0.1, 0.25 Standard Yes No
DP150MRC-UC 0.1, 0.25 Universal Yes Yes
DP150MRG-SA 0.5, 1.0, 2.5, and 5.0 Standard No No
DP150MRG-UA 0.5, 1.0, 2.5, and 5.0 Universal No Yes