Introduction - Johnson Controls - LIT-12013728 - DP150 - Differential Pressure Transducer - DP150 Multi-Range Series Differential Pressure Transducer

Differential Pressure Transducer DP150 Multi-Range Series Product Bulletin

Product
Switches and Electrical > Differential Pressure Transducers > DP150 Multi-Range Series Differential Pressure Transducer
Document type
Product Bulletin
Document number
LIT-12013728
Revision date
13/05/2021
Product status
Active

The Johnson Controls® DP150 Series multi-range low differential pressure transducer uses a dead-ended capacitive sensing element that requires minimal amplification and delivers excellent accuracy and longterm stability. It is an ideal solution for any contractor, and combines flexibility of a multi-range transducer with the performance of a single range transducer. The MRG has eight field-selectable ranges and three field-selectable outputs that makes it easily adjustable with a flip of a switch or jumper. The MRG has two different housing configuration options: standard design (wall mount) or a universal design that includes both a duct probe as well as a DIN rail mount option to address any installation changes on the job site.

The core technology of the DP150 is the all stainless steel capacitive sensing element. The welded dead-ended capacitive sensor requires minimal amplification and delivers excellent accuracy and longterm stability.

Figure 1. DP150 transducer