Features and benefits - Johnson Controls - LIT-12013728 - DP150 - Differential Pressure Transducer - DP150 Series

Differential Pressure Transducer DP150 Multi-Range Series Product Bulletin

Brand
Johnson Controls
Product name
DP150 Series
Document type
Product Bulletin
Document number
LIT-12013728
Revision date
2021-05-13
Product status
Active
Language
English

The Differential Pressure Transducer DP150 has a universal design, is field-selectable, and is suitable for harsh environments. Features include:

  • Field-configurable duct probe
  • 3.5 digit LCD
  • Field-selectable range
  • Field-selectable output
  • Simple 5-step setup
  • Field-accessible pushbutton zero and span
  • External mounting tabs and optional DIN rail
  • Unregulated AC or DC operation