The Johnson Controls® DP140 Series sense differential or gauge (static) pressure and convert this pressure difference to a proportional high-level analog output for both unidirectional and bidirectional pressure ranges. Every sensor in the DP140 Series is tested and calibrated before shipment. Three standard excitation and output versions are available. See Table 1.
Excitation | Output | Output codes |
---|---|---|
24 VDC or VAC | 0 VDC to 5 VDC | 1 |
24 VDC | 4 mA to 20 mA | 2 |
24 VDC or VAC | 0 VDC to 10 VDC | 3 |
Figure 1. DP140 Series Transducer