Compatibility - Johnson Controls - DP140 - Differential Pressure Transducer - DP140 Series Differential Pressure Transducer

Differential Pressure Transducer DP140 Series Installation Guide

Product
Switches and Electrical > Differential Pressure Transducers > DP140 Series Differential Pressure Transducer
Document revision
Revision date
2021-05-13
Part number
24-11486-00012

Use the Johnson Controls DP140 transducers with air or nonconducting gases.

Note: Use with liquids or corrosive gases damages the unit.

The operating temperature limits of the DP140 are as follows:

  • Operating temperature: 0°F to 150°F (-18°C to 65°C)
  • Compensated temperature range: 0°F to 150°F (-18°C to 65°C)