Technical specifications - Johnson Controls - LIT-1921025 - Pneumatic Actuator - D-4070 Pneumatic Piston Damper Actuator

D-4070 Pneumatic Piston Damper Actuator Catalog Page

Product
Dampers > Damper Actuators > D-4070 Pneumatic Piston Damper Actuator
Document type
Catalog Page
Document number
LIT-1921025
Revision date
2019-10-30
Table 1. Technical Specifications
D-4070 Pneumatic Piston Damper Actuator

Stroke

2-3/4 in. (70 mm)

Control air pressure

0 to 20 psig for HVAC,25 psig (171 kPa) maximum

Air connections

1/8 in. NPT straight barbed fitting for1/4 in. O.D. polytubing (furnished)

Ambient storage condition

-20 to 150°F (-29 to 66°C)

Ambient operating conditions

35 to 150°F (2 to 66°C)

Effective diaphragm area

6.7 in2 (45 cm2)

Housing material

Glass-reinforced polymer,UL 94 HB flame class rating

Diaphragm material

Synthetic elastomer

Dimensions

3-7/8 in. diameter x 9-15/16 in. long

Shipping weight

3.5 lb (1.6 kg)