Features - Johnson Controls - LIT-1921025 - Pneumatic Actuator - D-4070 Pneumatic Piston Damper Actuator
D-4070 Pneumatic Piston Damper Actuator Catalog Page
- Product
- Dampers > Damper Actuators > D-4070 Pneumatic Piston Damper Actuator
- Document type
- Catalog Page
- Document number
- LIT-1921025
- Revision date
- 2019-10-30
- two-way swivel connection ensures non-binding movement and full power delivery
- glass-reinforced polymer housing, which is lightweight and corrosion- and chemical-resistant
- telescoping linkage for fast and flexible installation
- economical because has two springs for two-stage operation, which function as two separate actuators
- designed to provide ASHRAE Cycle 11 and W controls of unit ventilators