Accessories - Johnson Controls - LIT-1921025 - Pneumatic Actuator - D-4070 Pneumatic Piston Damper Actuator

D-4070 Pneumatic Piston Damper Actuator Catalog Page

Product
Dampers > Damper Actuators > D-4070 Pneumatic Piston Damper Actuator
Document number
LIT-1921025
Revision date
2019-10-30
Table 1. Accessories
Code number Description Weight, lb (kg)

D-3073-105

Mounting post kit, 5 per kit

0.5 (0.23)

D-3073-604

Ball joint - weather resistant

0.5 (0.23)

D-3153-103

Rod - 8-3/4 in. (222 mm) replacement

1.0 (0.45)

D-3153-106

Auxiliary mounting bracket

1.0 (0.45)

D-3153-111

E-rings for pivot post, 10 per kit

0.5 (0.23)

D-3153-112

Mounting nuts for pivot post, 10 per kit

0.5 (0.23)

DMPR-KC050

Crankarm: 7/16 in. shaft radius adjustable to 2-3/4 in. radius

0.5 (0.23)

DMPR-KC051

Crankarm: 3/8 in. shaft radius adjustable to 2-3/4 in. radius

0.5 (0.23)

DMPR-KC053

Crankarm: 1/2 in. shaft radius adjustable to 2-3/4 in. radius

0.5 (0.23)

DMPR-KC054

Blade arm kit

1.3 (0.59)

DMPR-KC102

Rod - 4 ft (122 cm)

2.0 (0.91)

DMPR-KC251

Universal mounting bracket

3.5 (1.13)

DMPR-KC300

Swivel ball joint, 10 per kit

0.5 (0.23)

Table 2. Maximum Force eas1573473047014.html#eas1573473047014__accessories-fn_1 Values at 20 psig (140 kPa) Supply
First-stage spring range, psig (kPa) Second-stage spring range, psig (kPa) Stroke Force, lb (Newton) Torque output for 90° rotation

3 to 6

(21 to 42)

9 to 12

(63 to 84)

Power

53.6 (239)

73.7 lb·in (8.4 N·m)

Return

20.1 (89)

27.6 lb·in (3.1 N·m)

3 to 6

(21 to 42)

11 to 14

(77 to 98)

Power

40.2 (179)

55.3 lb·in (6.3 N·m)

Return

20.1 (89)

27.6 lb·in (3.1 N·m)

1 Force calculated using 6.7 lb/psig available actuator force