Technical specifications - Johnson Controls - LIT-1924045 - Pneumatic Actuator - D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves

D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves Catalog Page

Brand
Johnson Controls
Product name
D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves
Document type
Catalog Page
Document number
LIT-1924045
Revision date
2019-10-31
Language
English
Table 1. Technical specifications
D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves

Maximum control pressure

25 psig (175 kPa) maximum except D-3153 without positioner, 30 psig (210 kPa) maximum

Temperature limits

-20 to 150 ° F (-29 to 66 ° C)

Available spring range

8 to 13 psig (56 to 91 kPa)

Air connection

1/8 in. NPT barbed fitting for 5/32 or 1/4 in. O.D. polytubing