Selection chart - Johnson Controls - LIT-1924045 - Pneumatic Actuator - D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves

D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves Catalog Page

Brand
Johnson Controls
Product name
D-3153, D-3244, D-3246 Pneumatic Actuators for VF Series Butterfly Valves
Document type
Catalog Page
Document number
LIT-1924045
Revision date
2019-10-31
Language
English
Table 1. Selection chart
Code number Description VF Series Butterfly Valve size

D-3153-5120

Pneumatic actuator with D-9502 Positioner

For use with VF Series Butterfly Valves

2, 2.5, 3 in. high pressure, 4 in. low pressure

D-3153-5130

Pneumatic actuator

For use with VF Series Butterfly Valves

2, 2.5, 3 in. high pressure, 4 in. low pressure

D-3244-5100

Pneumatic actuator with D-9502 Positioner

For use with VF Series Butterfly Valves

4 in. high pressure, 5 in. low pressure

D-3244-5110

Pneumatic actuator

For use with VF Series Butterfly Valves

4 in. high pressure, 5 in. low pressure

D-3246-5100

Pneumatic actuator with D-9502 Positioner

For use with VF Series Butterfly Valves

5 in. high pressure, 6 in. high or low pressure, 8 or 10 in. low pressure

D-3246-5110

Pneumatic actuator

For use with VF Series Butterfly Valves

5 in. high pressure, 6 in. high or low pressure, 8 or 10 in. low pressure