The application System Selection trees use the individual module in this group using the names in Table 1.
Module Instance Name |
Applications |
---|---|
CD Flow Calculation |
|
Cold Deck Flow Calculation |
|
Discharge Flow Calculation |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications |
Exhaust Air Flow Calculation |
|
Exhaust Flow Calculation |
All VAV Applications |
HD Flow Calculation |
|
Hot Deck Flow Calculation |
|
Minimum OA Flow Calculation |
|
Outdoor Air Flow Calculation |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications |
Relief Flow Calculation |
|
Return Flow Calculation |
|
Supply Flow Calculation |
All VAV Applications |
To see a module's connections and how modules interact with it, view the Connections table.