Appendix: Process IDs - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 16.0

Controller Tool Help

Brand
Johnson Controls
Metasys
Product name
Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
16.0
Revision date
2023-10-02
Language
English

The following table shows the Process IDs and initial values across recent Metasys releases. When tuning, you can restore Process IDs to their initial values by resetting tuning parameters.

See Resetting Tuning Parameters.

Note: In some cases, the Process Range and Initial Prop Band need user input to define them.
Table 1. Process IDs Across Metasys Releases

ID

Version

Process Type

Description

Units

Time Constant

Dead Time

Process Range

Initial Prop Band

Initial Integral Time

Saturation Time

Interval (Period)

0

Pre-5.1

Airflow

Airflow

cfm, l/s

30

3

User Defined

User Defined

30

282

5

5.1

Airflow

Airflow

cfm, l/s

30

3

User Defined

User Defined

30

10

3

6.x

Airflow

Airflow

cfm, l/s

30

3

User Defined

User Defined

30

15

3

1

Pre-5.1

Airflow %

Airflow Percentage

%

30

3

100.0%

72.7%

30

282

5

5.1

Airflow %

Airflow Percentage

%

30

3

100.0%

72.7%

30

10

3

6.x

Airflow %

Airflow Percentage

%

30

3

100.0%

72.7%

30

15

3

2

Pre-5.1

Airflow Difference

Airflow Difference

cfm, l/s

30

3

User Defined

User Defined

30

282

5

5.1

Airflow Difference

Airflow Difference

cfm, l/s

30

3

User Defined

User Defined

30

10

3

6.x

Airflow Difference

Airflow Difference

cfm, l/s

30

3

User Defined

User Defined

30

15

3

3

Pre-5.1

Bldg Static

Building Static Pressure

in w.c. Pa

90

9

25 Pa

0.10 in w.c.

18.2 Pa

0.073 in w.c.

91

320

15

5.1

Bldg Static

Building Static Pressure

in w.c. Pa

30

3

25 Pa

0.10 in w.c.

18.2 Pa

0.073 in w.c.

30

10

1

6.x

Bldg Static

Building Static Pressure

in w.c. Pa

30

3

25 Pa

0.10 in w.c.

18.2 Pa

0.073 in w.c.

30

15

3

4

Pre-5.1

CHWS-T HEX

Chilled Water Supply Temperature/ Heat Exchanger

°F, °C

680

68

20 °C

36 °F

14.5°C

26.1°F

688

696

113

5.1

CHWS-T HEX

Chilled Water Supply Temperature/ Heat Exchanger

°F, °C

90

9

20 °C

36 °F

14.5°C

26.2°F

91

150

10

6.x

CHWS-T HEX

Chilled Water Supply Temperature/ Heat Exchanger

°F, °C

300

30

20 °C

36 °F

14.5°C

26.1°F

304

150

30

5

Pre-5.1

CHWS-T Mixing

Chilled Water Supply Temperature/ Mixing

°F, °C

500

50

20 °C

36 °F

14.5°C

26.1°F

506

581

83

5.1

CHWS-T Mixing

Chilled Water Supply Temperature/ Mixing

°F, °C

60

6

20 °C

36 °F

14.5°C

26.2°F

61

30

5

6.x

CHWS-T Mixing

Chilled Water Supply Temperature/ Mixing

°F, °C

200

20

20 °C

36 °F

14.5°C

26.1°F

202

100

20

6

Pre-5.1

CWS-T

Condenser Water Supply Temperature

°F, °C

600

60

15 °C

27 °F

10.9°C

19.6°F

607

645

100

5.1

CWS-T

Condenser Water Supply Temperature

°F, °C

600

60

15 °C

27 °F

10.9°C

19.6°F

607

120

60

6.x

CWS-T

Condenser Water Supply Temperature

°F, °C

600

60

15 °C

27 °F

10.9°C

19.6°F

607

300

60

7

Pre-5.1

DA-H

Discharge Air Humidity

%RH

300

30

80%

58.1%

304

454

50

5.1

DA-H

Discharge Air Humidity

%RH

200

30

80%

82.4%

206

60

12

6.x

DA-H

Discharge Air Humidity

%RH

240

30

80%

70.5%

245

180

24

8

Pre-5.1

DA-T

Discharge Air Temperature

°F, °C

200

20

30 °C

54 °F

21.8°C

39.2°F

202

390

33

5.1

DA-T

Discharge Air Temperature

°F, °C

200

20

30 °C

54 °F

21.8°C

39.2°F

202

60

12

6.x

DA-T

Discharge Air Temperature

°F, °C

120

20

30 °C

54 °F

33.8°C

60.9°F

124

180

12

9

Pre-5.1

Duct Static

Duct Static Pressure

in w.c. Pa

30

3

375 Pa

1.51 in w.c.

272.5 Pa

1.094 in w.c.

30

282

5

5.1

Duct Static

Duct Static Pressure

in w.c. Pa

30

3

375 Pa

1.5 in w.c.

272.5 Pa

1.1 in w.c.

30

10

1

6.x

Duct Static

Duct Static Pressure

in w.c. Pa

30

3

375 Pa

1.51 in w.c.

272.5 Pa

1.094 in w.c.

30

15

3

10

Pre-5.1

HWS-T HW HEX

Hot Water Supply Temperature/ Hot Water Heat Exchanger

°F, °C

680

68

40 °C

72 °F

29.1°C

52.4°F

688

696

113

5.1

HWS-T HW HEX

Hot Water Supply Temperature/ Hot Water Heat Exchanger

°F, °C

90

9

40 °C

72 °F

29.1°C

52.3°F

91

50

10

6.x

HWS-T HW HEX

Hot Water Supply Temperature/ Hot Water Heat Exchanger

°F, °C

300

30

40 °C

72 °F

29.1°C

52.3°F

304

150

30

11

Pre-5.1

HWS-T Mixing

Hot Water Supply Temperature/ Mixing

°F, °C

500

50

40 °C

72 °F

29.1°C

52.4°F

506

581

83

5.1

HWS-T Mixing

Hot Water Supply Temperature/ Mixing

°F, °C

60

6

40 °C

72 °F

29.1°C

52.3°F

61

30

5

6.x

HWS-T Mixing

Hot Water Supply Temperature/ Mixing

°F, °C

200

20

40 °C

72 °F

29.1°C

52.3°F

202

100

20

12

Pre-5.1

HWS-T Steam HEX

Hot Water Supply Temperature/ Steam Heat Exchanger

°F, °C

680

68

55 °C

99 °F

40 °C

72 °F

688

696

113

5.1

HWS-T Steam HEX

Hot Water Supply Temperature/ Steam Heat Exchanger

°F, °C

90

9

55 °C

99 °F

40 °C

71.9°F

91

50

10

6.x

HWS-T Steam HEX

Hot Water Supply Temperature/ Steam Heat Exchanger

°F, °C

300

30

55 °C

99 °F

40 °C

72 °F

304

150

30

13

Pre-5.1

MA-T

Mixed Air Temperature

°F, °C

80

8

25 °C

45 °F

18.2°C

32.8°F

81

314

13

5.1

MA-T

Mixed Air Temperature

°F, °C

80

8

25 °C

45 °F

18.2°C

32.7°F

81

60

12

6.x

MA-T

Mixed Air Temperature

°F, °C

80

8

25 °C

45 °F

18.2°C

32.8°F

81

60

12

14

Pre-5.1

Pump Diff P

Pump Differential Pressure

psi, kPa

30

3

140 kPa

561.5 in w.c.

20.3 psi

101.7463 kPa

408.1 in w.c.

14.75 psi

30

282

5

5.1

Pump Diff P

Pump Differential Pressure

psi, kPa

30

3

140 kPa

561.5 in w.c.

20.3 psi

101.7463 kPa

408.1 in w.c.

14.5 psi

30

10

1

6.x

Pump Diff P

Pump Differential Pressure

psi, kPa

30

3

140 kPa

561.5 in w.c.

20.3 psi

101.7463 kPa

408.1 in w.c.

14.75 psi

30

15

3

15

Pre-5.1

RA-H

Return Air Humidity

%RH

1200

120

50%

36.3%

1215

1027

200

5.1

RA-H

Return Air Humidity

%RH

900

120

50%

46.6%

921

300

60

6.x

RA-H

Return Air Humidity

%RH

900

120

50%

46.6%

921

300

60

16

Pre-5.1

ZN-H

Zone Humidity

%RH

1800

180

50%

36.3%

1822

1409

300

5.1

ZN-H

Zone Humidity

%RH

900

180

50%

66%

942

300

60

6.x

ZN-H

Zone Humidity

%RH

900

180

50%

66%

942

300

60

17

Pre-5.1

ZN-T

Zone Temperature

°F, °C

900

30

15 °C

27 °F

4.2°C

7.6°F

892

836

150

5.1

ZN-T

Zone Temperature

°F, °C

900

30

15 °C

27 °F

4.2°C

7.6°F

892

300

60

6.x

ZN-T

Zone Temperature

°F, °C

900

30

15 °C

27 °F

4.2°C

7.6°F

892

300

60

19

Pre-5.1

--

--

--

--

--

--

--

--

--

--

5.1

ZN-T LC

Zone Temperature with Lead Compensator

°F, °C

900

30

15 °C

27 °F

4.2°C

7.6°F

892

300

60

6.x

ZN-T LC

Zone Temperature with Lead Compensator

°F, °C

900

30

15 °C

27 °F

4.2°C

7.6°F

892

300

60

20

Pre-5.1

--

--

--

--

--

--

--

--

--

--

5.1

ZN-H LC

Zone Humidity with Lead Compensator

%RH

900

180

50%

66%

899

300

60

6.x

ZN-H LC

Zone Humidity with Lead Compensator

%RH

900

180

50%

66%

899

300

60