Resetting Tuning Parameters at CCT Release 5.0 and Later (Standard Applications) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 16.0

Controller Tool Help

Product name
Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
16.0
Revision date
2023-10-02

About this task

If the application was created with CCT standards, you may be able to use the network input TUNING-RESET. This network input connects to the new PID tuning reset state generation module, which in turn connects to the state tables.

The network input can be set to True from CCT when in Commissioning mode. When initiated, the output control modules with PIDs are put into a hold state, during which the Eff Proportional Band and Eff Integral Time PID parameters are reset to their initial values, as determined by the Process ID of the PID Pre-Processor.