Module Use in Applications (Totalization) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 16.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
16.0
Revision date
2023-10-02

The application System Selection trees use the individual modules in this group using the name in the following table.

Table 1. Totalization in Application System Selection Trees

Module Instance Name

Applications

2 Pipe Pump X Totalization (Where X is 1 or 2)

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

Boiler X Totalization (Where X Is 1-8)

Central Heating Applications

Chiller X Start Count (Where X Is 1-8)

Central Cooling with Optimization Applications

Chiller X Totalization (Where X Is 1-8)

Central Cooling Applications

Central Cooling with Optimization Applications

CHW Pump X Start Count (Where X Is 1-8)

Central Cooling with Optimization Applications

CHW Pump X Totalization (Where X Is 1-8)

Central Cooling with Optimization Applications

Cooling X Totalization (Where X Is 1-8)

All Air Handling Unit Applications

Cooling Pump X Totalization (Where X is 1 or 2)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Cooling Tower X Start Count (Where X Is 1-8)

Central Cooling with Optimization Applications

Cooling Tower X Totalization (Where X Is 1-8)

Central Cooling with Optimization Applications

CW Pump X Start Count (Where X Is 1-8)

Central Cooling with Optimization Applications

CW Pump X Totalization (Where X Is 1-8)

Central Cooling Applications

Central Cooling with Optimization Applications

Preheat X Totalization (Where X Is 1-8)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Preheat Pump X Totalization (Where X is 1 or 2)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Primary CHW Pump X Totalization (Where X Is 1-8)

Central Cooling Applications

Primary HW Pump X Totalization (Where X Is 1-8)

Central Heating Applications

Reheat X Totalization (Where X Is 1-8)

All Air Handling Unit Applications

Reheat Pump X Totalization (Where X is 1 or 2)

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Secondary CHW Pump X Totalization (Where X Is 1-8)

Central Cooling Applications

Secondary HW Pump X Totalization (Where X Is 1-8)

Central Heating Applications

Secondary Pump X Start Count (Where X Is 1-8)

Central Cooling with Optimization Applications

Secondary Pump X Totalization (Where X Is 1-8)

Central Cooling with Optimization Applications

Tower Fan X Totalization (Where X Is 1-8)

Central Cooling with Optimization Applications

To see a module's connections and how modules interact with it, view the Connections table.