The selection options for Chiller Options are:
-
Chilled Water Options - Per Chiller
-
Flow Switch: This option monitors the flow switch status of the chiller.
-
Flow Sensor: This option monitors the flow sensor of the chiller.
-
Entering Water Temp: This option monitors the entering (return) water temperature of each chiller.
-
Leaving Water Temp: This option monitors the leaving (supply) water temperature of each chiller.
-
Isolation Valve: This option controls an isolation valve for each chiller.
-
Valve Open Status: This option monitors the isolation valve status.
-
-
-
Condenser Water Options - Per Chiller
-
Flow Switch: This option monitors the flow switch status of the chiller.
-
Flow Sensor: This option monitors the flow sensor of the chiller.
-
Entering Water Temp: This option monitors the entering or return water temperature of each chiller.
-
Leaving Water Temp: This option monitors the leaving or supply water temperature of each chiller.
-
Isolation Valve: This option controls an isolation valve for each chiller.
-
Valve Open Status: This option monitors the isolation valve status.
-
-
-
Chiller Alarm(s): This option monitors the general alarm status of the chiller.
-
Chiller Setpoint Adjustment(s): This option generates an AO to each chiller to command the setpoint through the BAS.
-
Chiller Current Limit Adjustment(s): This option generates an AO to each chiller to command the current limit through the BAS.
-
Chiller Amperage(s): This option monitors the chiller amperages of each chiller.
-
Primary Supply Temperature: This option monitors the primary supply water temperature.
-
Primary Return Temperature: This option monitors the primary return water temperature.
-
Primary Flow Sensor: This option monitors the primary flow sensor.
-
Refrigerant Monitor Panel Alarm: This option monitors the refrigerant monitor panel alarm.