Module Use in Applications (Device Enable Pass Through) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0
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
The application System Selection trees use the individual modules in this group using the names in the following table.

Table 1. Device Enable Pass Through Uses in Application System Selection Trees

Module Instance Name

Applications

2 Pipe isAvailable Pass Through

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

Fan Coil Applications

Unit Ventilator Applications

Box Heating isAvailable Pass Through

VAV Single Duct Applications

Cooling isAvailable Pass Through

Fan Coil Applications

Heating isAvailable Pass Through

Fan Coil Applications

High Temp Alarm Pass Through

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Humidification IsAvailable Pass Through

All Air Handling Unit Applications

Master CD Constant Flow Setpoint Pass Through

VAV Subordinate Dual Duct Applications

Master CD Flow Setpoint Pass Through

VAV Subordinate Dual Duct Applications

Master Flow Setpoint Pass Through

VAV Subordinate Dual Duct Applications

Master HD Flow Setpoint Pass Through

VAV Subordinate Dual Duct Applications

Supp Heating isAvailable Pass Through

VAV Subordinate Dual Duct Applications

To see a module's connections and how modules interact with it, view the Connections table.