Module Use in Applications (Discharge Air Setpoint Reset) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0
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
The application System Selection trees use individual modules in this group using the names in Table 1.

Table 1. Discharge Air Setpoint Reset Uses in Application System Selection Trees

Module Instance Name

Applications

Cold Deck Discharge Air Setpoint Reset

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Discharge Air Setpoint Reset

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU Rooftop Unit Applications

Hot Deck Discharge Air Setpoint Reset

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

Hot Deck Discharge Air Setpoint Reset by EA-T

AHU 100% Outdoor Air Dual Duct Applications

Hot Deck Discharge Air Setpoint Reset by RA-T

AHU Mixed Air Dual Duct Applications

To see a module's connections and how modules interact with it, view the Connections table.