The application System Selection trees use the individual Output Controller Last Value modules in this group using the names in the following table.
Module Instance Name |
Applications |
---|---|
2 Pipe Cooling Control Status LV |
|
2 Pipe Heating Control Status LV |
|
2 Pipe Pump Command LV |
|
2 Pipe Pump X Command LV (Where X is 1 or 2) |
|
Boiler X Enable LV (Where X Is 1-8) |
|
Boiler X Interlock Cmd LV (Where X Is 1-8) |
|
Boiler X LV (Where X Is 1-8) |
|
Box Heating LV |
|
Box Heating Max Cap Fract LV |
|
Cascaded DA-T Setpoint LV |
AHU Mixed Air Single Duct Applications |
CD CS LV |
|
CD Output LV |
|
Chiller X Command LV (Where X Is 1-8) |
|
Chiller X Enable LV (Where X Is 1-8) |
|
Chiller X Interlock Cmd LV (Where X Is 1-8) |
|
Chiller X LV (Where X Is 1-8) |
|
Chiller Load LV |
|
Chiller Plant Rated Power LV |
|
Chlr Sys Enable LV |
|
ChlrX CHW ISO Valve LV (Where X Is 1-8) |
|
ChlrX CW ISO Valve LV (Where X Is 1-8) |
|
CHW Cap Match LV |
|
CHW Pump X Enable LV (Where X Is 1-8) |
|
CHW Pump Shed OK LV |
|
Compressor Max Cap Fract LV |
|
Cooling X LV (Where X Is 1-8) |
|
Cooling Control Status LV |
|
Cooling Max Cap Fract LV |
|
Cooling Percent Cmd LV |
|
Cooling Pump Command LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications AHU 100% Outdoor Air Dual Duct Applications |
Cooling Pump X Command LV (Where X is 1 or 2) |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications AHU 100% Outdoor Air Dual Duct Applications |
Cooling Required LV |
|
CW Bypass Valve CS LV |
|
CW Cap Match LV |
|
CW Minimum Flow LV |
|
CWPX Command LV (Where X Is 1-8) |
|
CW Pump X Enable LV (Where X Is 1-8) |
|
CW Pump X LV (Where X Is 1-8) |
|
CW Sequencing LV |
|
CW Tower CS LV |
|
Damper Control Status LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications |
Damper Output LV |
|
EA Damper Command LV | |
EA Damper2 Command LV | |
Exhaust Fan Command LV |
|
Exhaust Fan2 Command LV |
|
Fan Cmd LV |
|
Fan OnOff LV |
|
GEF Command LV (General Exhaust Fan Command LV) |
|
HD CS LV |
|
Heat Recovery Htg CS LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Heating Control Status LV |
|
Heating Cooling Required LV |
|
Heating Max Cap Fract LV |
|
Heating Percent Cmd LV |
|
Heating Required LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications |
Heat Recovery Pump Command LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
HR Energy Wheel Command LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Humidification Max Cap Fract LV |
|
Humidification Pump Command LV |
|
Humidity Control Status LV |
|
Hx CW Minimum Flow LV |
|
Hx Max Flow LV |
|
Hx Sys Enable LV |
|
Min OA Damper Percent LV |
AHU Mixed Air Single Duct Applications |
Min Outdoor Air Fan Command LV |
|
Number of Devices Running LV |
|
Number of SCHWP Running LV |
|
Number of SHWP Running LV |
|
Number of Towers Running LV |
|
OA Damper Command LV | |
OA Damper2 Command LV | |
PID LV |
|
PCHWPX Command LV (Where X Is 1-8) |
|
PHWPX Command LV (Where X Is 1-8) |
|
Preheat X LV (Where X Is 1-8) |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Preheat Control Status LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Preheat Max Cap Fract LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Preheat Percent Cmd LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Preheat Pump Command LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Preheat Pump X Command LV (Where X is 1 or 2) |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Primary CHW Pump X LV (Where X Is 1-8) |
|
Primary HW Pump X LV (Where X Is 1-8) |
|
Primary Pump X Enable LV (Where X Is 1-8) |
|
Prmy Heating LV |
|
Reheat X LV (Where X Is 1-8) |
|
Reheat Control Status LV |
|
Reheat Max Cap Fract LV |
|
Reheat Percent Cmd LV |
|
Reheat Pump Command LV |
|
Reheat Pump X Command LV (Where X is 1 or 2) |
|
Relief Fan Command LV |
|
Relief Fan2 Command LV |
|
Return Fan Command LV |
AHU Mixed Air Single Duct Applications |
Return Fan2 Command LV |
|
SCHWPX Command LV (Where X Is 1-8) |
|
SHWPX Command LV (Where X Is 1-8) |
|
SCHWP PID LV |
|
Secondary CHW Pump X LV (Where X Is 1-8) |
|
Secondary HW Pump X LV (Where X Is 1-8) |
|
Secondary Pump X Enable LV (Where X Is 1-8) |
|
SHWP PID LV |
|
Sideloop Max Cap Fract LV |
|
Supp Heating Control Status LV |
|
Supp Heating LV |
|
Supply Fan OnOff LV |
|
Supply Fan2 OnOff LV |
|
Supply Fan Percent Cmd LV |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications |
TEF Command LV (Toilet Exhaust Fan Command LV) |
|
Tower Fan X Enable LV (Where X Is 1-8) |
|
Tower Fan X LV (Where X Is 1-8) |
|
Tower Required Flow LV |
|
Tower Sys Enable LV |
|
TwrFanX Command LV (Where X Is 1-8) |
|
TwrFanX ISO Vlv LV (Where X Is 1-8) |
|
Zone Cooling Control Status LV |
AHU Mixed Air Single Duct Applications |
Zone Heating Control Status LV |
AHU Mixed Air Single Duct Applications |
Zone X Max Cap Fract LV (Where X Is 1-8) |
To see a module's connections and how modules interact with it, view the Connections table.