Module Use in Applications (Damper and Fan Control) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0
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
The application System Selection Trees use the individual modules in this group using the names in the following table.

Table 1. Damper and Fan Control Uses in Application System Selection Trees

Module Instance Name

Applications

EA Damper and Fan Control

AHU 100% Outdoor Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

EA Damper and Fan2 Control

AHU 100% Outdoor Air Single Duct Applications

OA Damper and Fan Control

AHU 100% Outdoor Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

OA Damper and Fan2 Control

AHU 100% Outdoor Air Single Duct Applications

To see a module's connections and how modules interact with it, view the Connections table.