Primary States (VF Primary Min Flow Control v61) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18
  • Off: Sets the Percent Cmd to 0%.

  • Max: Sets the output for maximum. The Percent Cmd is set to 100%.

  • Control: Adjusts the output to control the Process Variable to the setpoint. If the Process Variable is reliable, the module controls the output to maintain the process variable at the Setpoint.

  • Hold: Outputs remain at the last value.

  • Limited Max: Percent Cmd output is commanded to Limited Max Value.