Flow Setpoint (VAV Dual Duct) v51 - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 15.0

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
15.0
Revision date
2022-11-18
Important: As of Release 5.1, the Flow Setpoint (VAV Dual Duct) v51 module replaces the Flow Setpoint (VAV Dual Duct) v50 module.

This module provides the flow setpoint to be controlled by a module (typically a Supply Damper Control). This module is designed to control zone temperature while keeping the flow within the minimum and maximum flow settings. The module accepts a mode, a process variable, a setpoint, the measured flow, and configuration values as inputs. Based upon the input mode and configuration settings, the module outputs a flow setpoint, a flow percent, and a Control Status. This module is intended for use within dual duct applications. This module also incorporates tracking the overridden value of the actual output object (AO, PAO). The module resets the PIDs to default tuning parameters if the Reset PID Tuning input is not Normal.

This module provides EWMA diagnostic values calculated by the PID. Controllers have the ability to collect data about their inputs, outputs, and internally calculated variables. Inside the controller, the EWMA minimizes memory requirements, reduces communication traffic, and provides an easy way to analyze collected data. See EWMA Diagnostics in the Commissioning a System section for more information.

You can view and modify the modules in this group’s logic.