The following table describes the attributes used by this module.
Name | Type 1 | Description | Default Value |
---|---|---|---|
Cooling Control Status | This input is the current control status of the Flow Setpoint reset module.
|
Normal | |
Heating Control Status | This input is the current control status of the last heating module to operate.
|
Normal | |
Damper Control Status | This input is the current control status of the flow control module.
|
Normal | |
Autocalibration Status | This input is the current Autocalibration status of the controller.
|
Uncalibrated | |
Exhaust Box Control Status | This input is the current control status of the exhaust flow control module.
|
Normal | |
Inadequate Cooling | V | This output indicates that the VAV box is providing the maximum cooling it is capable of. | False |
Inadequate Heating | V | This output indicates that the VAV box is providing the maximum heat it is capable of. | False |
Starved Box | V | This output indicates that the VAV box has the damper fully open and is unable to reach the flow setpoint. | False |
Starved Exhaust Box | V | This output indicates that the VAV box has the exhaust damper fully open and is unable to reach the differential flow setpoint. | False |
Autocal Active | V |
This output indicates when the VAV box controller is calibrating the velocity pressure input. |
False |
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)