Box Flow Test - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The Box Flow Test module can be used to verify and diagnose the operation of VAV Single Duct applications. It provides the timing, output control, and data-gathering functions for testing the flow control performance of a VAV application. It can identify eight different potential errors including Large dP Offset, Flow Not Reliable, Damper Command Not Responding, Poor Flow Response, Insufficient Flow, Excessive Flow, Non-Increasing Flow, and Excessive Hysteresis. The Box Flow Test module supports only Single Duct applications. It does not support exhaust box or hot deck applications.

You cannot view or modify this modules in this group’s logic.