Primary States (Balancer Override) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
The balancer override sends the following states to state selection:

  • Close All: This is typically used to close all dampers and turns off any box fan.

  • Flow 1 Min: This sets the VAV Single Duct application to cooling minimum flow. For VAV Dual Duct applications, it sets the cold duct to cooling minimum flow and closes the hot duct damper.

  • Flow 1 Max: This sets the VAV Single Duct application to cooling maximum flow. For VAV Dual Duct applications, it sets the cold duct to cooling maximum flow and closes the hot duct damper.

  • Flow 2 Min: This sets the VAV Single Duct application to heating minimum flow. For VAV Dual Duct applications, it sets the hot duct to minimum flow and closes the cold duct damper.

  • Flow 2 Max: This sets the VAV Single Duct application to heating minimum flow. For VAV Dual Duct applications, it sets the hot duct to maximum flow and closes the cold duct damper.