Attributes (Smoke Control Sequencing for UL-864-UUKL) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04

The following table describes the attributes used by the Smoke Control Sequencing for UL-864-UUKL module.

Table 1. Smoke Control Sequencing for UL-864-UUKL Attributes

Name

Description

Default Value

Emergency Mode

Used to force the controller to respond to fire or shutdown commands.

Normal

Set Name: Emergency Modes

Priority

Indicates the BACnet priority for the output points. For normal control, this value is set to 16 (default). When the State is not Normal, this value is set to 2 (Automatic Fire/Life Safety Control).

16

Safety Switch 1

Connected to a safety input (for example, high or low duct pressure or temperature).

Normal

Set Name: Normal/Alarm

Safety Switch 2

Connected to a safety input (for example, high or low duct pressure or temperature).

Normal

Set Name: Normal/Alarm

Safety Switch 3

Connected to a safety input (for example, high or low duct pressure or temperature).

Normal

Set Name: Normal/Alarm

Safety Switch 4

Connected to a safety input (for example, high or low duct pressure or temperature).

Normal

Set Name: Normal/Alarm

Shutdown Delay

Amount of time in seconds to remain in the Pre-Shutdown state prior to transitioning to Shutdown. This attribute also specifies the delay from Shutdown to Normal after the Mode and/or Safety Switches are cleared.

180 Seconds

SMOKE SEQUENCE-STATE (State)

Indicates the current mode of the state generator.

Set Name: Emergency States

See Primary States (Smoke Control Sequencing for UL-864-UUKL).