The application System Selection trees use the individual Setpoint Determination/Misc Last Value modules in this group using the names in Table 1.
Module Instance Name |
Applications |
---|---|
2 Pipe Pump x MS LV (where x = 1 or 2) |
|
Autocalibrate Now LV |
All VAV Applications |
CD Area LV |
|
CD Pickup Gain LV |
|
CHW Cap Fault LV |
|
CHW Chlr Add OK LV |
|
Cooling Pump x MS LV (where x = 1 or 2) |
|
CW Cap Fault LV |
|
CW Chlr Add OK LV |
|
CW Pump Shed OK LV |
|
Exhaust Area LV |
All VAV Applications |
Exhaust Pickup Gain LV |
All VAV Applications |
HD Area LV |
|
HD Pickup Gain LV |
|
Preheat Pump x MS LV (where x = 1 or 2) |
|
Reheat Pump x MS LV (where x = 1 or 2) |
|
Supply Area LV |
All VAV Applications |
Supply Pickup Gain LV |
All VAV Applications |
To see a module's connections and how modules interact with it, view the Connections table.