The application System Selection trees use individual modules in this group using the names in Table 1.
Module Instance Name |
Applications |
---|---|
2 Pipe Pump Status Alarm Determination |
|
Cooling Pump Status Alarm Determination |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
CWPX Status Alarm Determination (Where X Is 1-8) |
|
Exhaust Fan Status Alarm Determination |
|
GEF Status Alarm Determination (General Exhaust Fan) |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications AHU 100% Outdoor Air Dual Duct Applications |
Heat Recovery Pump Status Alarm Determination |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
HR Energy Wheel Status Alarm Determination |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Min Outdoor Air Fan Status Alarm Determination |
|
PCHWPX Status Alarm Determination (Where X Is 1-8) |
|
PHWPX Status Alarm Determination (Where X Is 1-8) |
|
Preheat Pump Status Alarm Determination |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Reheat Pump Status Alarm Determination |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications |
Relief Fan Status Alarm Determination |
|
Return Fan Status Alarm Determination |
|
SCHWPX Status Alarm Determination (Where X Is 1-8) |
|
SHWPX Status Alarm Determination (Where X Is 1-8) |
|
TEF Status Alarm Determination (Toilet Exhaust Fan) |
AHU Mixed Air Single Duct Applications AHU Mixed Air Dual Duct Applications AHU 100% Outdoor Air Single Duct Applications AHU 100% Outdoor Air Dual Duct Applications |
TwrFanX Status Alarm Determination (Where X Is 1-8) |
To see a module's connections and how modules interact with it, view the Connections table.