Primary States (Sideloop PI Proportional Output v100) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Brand
Johnson Controls
Metasys
Product name
Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
Language
English
  • Off: Set the Percent Cmd to 0%.

  • Max: Set the Percent Cmd to 100%.

  • Control: Adjust the Percent Cmd to control the Process Variable. If the Process Variable is reliable, the module controls the Percent Cmd to maintain the process variable at the Setpoint.

  • Hold: Holds the Percent Cmd output at its current value. If the Output Overridden input is true, then the Output Position input passes to the Percent Cmd.

  • Limited Max: Set the Percent Cmd to the Limited Max Value.