Module Use in Applications (Pass Through) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
The application System Selection trees use the individual modules in this group using the names in the following table.

Table 1. Pass Through (Enum) Uses in Application System Selection Trees

Module Instance Name

Applications

2 Pipe Coil Pump Pass Through

AHU Mixed Air Single Duct Applications

AHU 100% Outdoor Air Single Duct Applications

Calibration Solenoid Pass Through

All VAV Applications

Combustion Damper Command

Central Heating Applications

Cooling Coil Pump Pass Through

All Air Handling Unit Applications

GEF Output Control (General Exhaust Fan Output Control)

All Air Handling Unit Applications Heat Pump Applications

High Temp Alarm Pass Through

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Hot Gas Bypass Valve Control

AHU Rooftop Unit Applications

Preheat Coil Pump Pass Through

AHU Mixed Air Single Duct Applications

AHU Mixed Air Dual Duct Applications

AHU 100% Outdoor Air Single Duct Applications

AHU 100% Outdoor Air Dual Duct Applications

AHU Multizone (Mixed Air Dual Duct) Applications

Reheat Coil Pump Pass Through

All Air Handling Unit Applications

TEF Output Control (Toilet Exhaust Fan Output Control)

All Air Handling Unit Applications Heat Pump Applications

TWR Iso Valve (Pass Through)

Central Cooling Applications

Zone Damper Mode Pass Through

AHU Multizone (Mixed Air Dual Duct) Applications

Zone Htg Valve Mode Pass Through

AHU Multizone (Mixed Air Dual Duct) Applications

Zone Staged Htg Mode Pass Through

AHU Multizone (Mixed Air Dual Duct) Applications

Unless otherwise stated, a pass through module takes a value from State Selection and connects it to an Output.

To see a module's connections and how modules interact with it, view the Connections table.