Heating FBPD 2 Position Valve with Low Limit v50 - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Product
Controls > Control Tools > Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
Important: As of Release 5.0, the Heating FBPD 2 Position Valve with Low Limit v50 module replaces the Heating FBPD 2 Position Valve with Low Limit module.

The Heating Control with 2-position Valve and Face and Bypass Damper Output Module controls a 2-position valve and a proportional face and bypass damper for either preheat or reheat. The module can be configured for DA-T, RA-T, ZN-T, or PH-T control. The module has been designed with temperature control, low limit control, and a Low OA Temperature mode. In addition to the valve and proportional damper, this module is also designed to control a circulating pump. This module also incorporates tracking the overridden value of the actual output object (AO, PAO). The module resets the PIDs to default tuning parameters if the Reset PID Tuning input is not Normal.

You can view and modify the modules in this group’s logic.