The following table describes the attributes used by the Heating 2 Position Valve with DA-T Low Limit module.
Name |
Type
1
|
Description |
Default Value |
---|---|---|---|
Control Band |
V |
Control band for the MSC. |
Set Name: Unit |
Control Status |
V |
Current status of the controller for cooling or heating control. |
Set Name: Control Status |
Eff Minimum Off Time |
V |
Minimum off time to be used by the MSC. |
Display Units: Seconds |
Eff Minimum On Time |
V |
Minimum on time to be used by the MSC. |
Display Units: Seconds |
Eff Process Time Const |
V |
Contains the effective process time constant that is used by the MSC. |
Display Units: Seconds |
Eff Process Variable |
V |
Process Variable used by the MSC. |
Set Name: Unit |
Failsoft Value |
Specifies that when the mode is set to Control and the process variable is unreliable, the output cycles to maintain this percentage duty cycle. |
100.0% |
|
HTG-ABSEFFORT (Heating Absolute EWMA Effort) |
Provides an EWMA based on the absolute value of (Current Present Value - Last Present Value). The PID computes this value. |
0.0 Display Units: % |
|
HTG-ABSERROR (Heating Absolute EWMA Error) |
Provides an EWMA based on the absolute value of (Setpoint - Process Variable). The PID computes this value. |
0.0 Display Units: °C, °F |
|
HTG-ERROR (Heating EWMA Error) |
Provides an EWMA based on the difference of (Setpoint - Process Variable). The PID computes this value. |
0.0 Display Units: °C, °F |
|
HTG-EWMA (Heating EWMA Present Value) |
Provides an EWMA of the Present Value. The PID computes this value. |
0.0 Display Units: % |
|
HTG-MINOFF (Minimum Off Time) |
Contains the Min Off Duration for all stages. |
120 Seconds |
|
HTG-MINON (Minimum On Time) |
Contains the Min On Duration for all stages. |
120 Seconds |
|
HTG-O (Percent Cmd) |
V |
Contains a representative analog percent output on a scale of 0% to 100%. |
Display Units: % |
HTG-OUTSTATE (State) |
V, G |
Indicates the current operational mode of the output controller. |
Set Name: UV Valve Out |
Limited Max Value |
Specifies that when the mode is set to Limited Max, the output cycled to maintain this percentage duty cycle. |
100.0% |
|
Low Limit Process Variable |
Contains the process variable to be controlled when the mode is set to Control Limit. |
13 °C, 55 °F |
|
Low Limit Setpoint |
Desired setpoint for the low limit process variable to be controlled to when the mode is Control Limit. |
13 °C, 55 °F |
|
Mode |
Mode requested by State Selection. |
Off Set Name: UV Valve Out |
|
Output Overridden |
Indicates when the actual output controlled by this output is overridden by a user. |
False |
|
Output Position |
Provides the current Present Value of the output that this controller drives. |
0% |
|
PID Tuning Reset |
Causes the PID objects to reset their tuning parameters to the default based on the appropriate Process ID. |
Normal Set Name: PID Tuning Reset |
|
PMAC Period |
V |
Period used by the PMAC algorithm portion of the MSC. |
Display Units: Seconds |
Process Units |
Specifies the units for the PID. For this particular module, °C and °F are the only two valid values. |
°C, °FSet Name: Unit |
|
Process Variable |
Specifies that when the mode is set to Control, this is the variable that is to be controlled. Typically connected to the Zone Temperature. |
22 °C, 72 °F |
|
Setpoint |
Desired setpoint for the process variable to be controlled to when the mode is set to Control. |
22 °C, 72 °F |
C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)