The following table describes the attributes used by the Fan RF or EF Vol Match for UL-864-UUKL modules.
Name |
Type 1 |
Description |
Default Value |
---|---|---|---|
EF-OUTSTATE or RF-OUTSTATE (State) |
V, G |
Indicates the current operational mode of the output controller. This output is the current state of the activity. |
Off Set Name: AHU RF VOL State UL |
Emergency On Percent Cmd |
Indicates the Percent Cmd issued to the fan if an emergency calls for the Return Fan to run and the Supply Fan is Off. |
70% |
|
FSCS RF Cmd |
Accepts a command from the FSCS, and allows emergency personnel to control the return fan. |
Auto Set Name: Auto/Off/On |
|
Low Limit Process Variable |
Low limit temperature process variable. This temperature is usually the mixed air temperature or the preheat air temperature. |
7 °C, 45 °F |
|
Low Limit Proportional Band |
Defines the temperature range where the flow differential setpoint is reset to control the low limit process variable to the low limit temperature setpoint. |
5 °C, 9 °F |
|
Low Limit Setpoint |
Contains the upper threshold for the low limit process function. When the low limit process variable is above this temperature, the return fan may be modulated to maintain the desired flow differential between the supply duct and the return duct. Below this setpoint, outdoor air levels may be limited by resetting the differential flow setpoint. |
7 °C, 45 °F |
|
Mode |
Contains the desired mode of operation. |
Off Set Name: AHU RF VOL Mode UL |
|
Output Overridden |
Indicates when the actual output controlled by this output is overridden by a user. |
False |
|
Output Position |
Provides the current Present Value of the output that this controller drives. |
0% |
|
PID Tuning Reset |
Causes the PID objects to reset their tuning parameters to the default based on the appropriate Process ID. |
Normal Set Name: PID Tuning Reset |
|
Priority |
Specifies the BACnet priority for the output points. For normal control, this value is set to 16 (Default). This value is set to 1 when the FSCS input is not Auto and set to 2 (Automatic Fire/Life Safety Control) when the Mode indicates an emergency is not Normal. |
16 |
|
Process Units |
Allows the user to define the units for the process. |
l/s, cfm Set Name: Unit |
|
Return Fan Control Status |
V |
PID Status. The possible values are normal, overridden, disabled, low, timing low, high, and timing high. |
Normal Set Name: Control Status |
Return Fan OnOff |
V |
On/off signal for the return fan. |
Off Set Name: Off/On |
Return Fan Percent Cmd |
V |
Contains the analog signal for the return fan used to command fan speed. This output can range from 0% to 100%. |
0.0% |
Return Flow |
Return airflow. |
10000 l/s, 22000 cfm |
|
Supply Fan Percent Cmd |
Contains the analog signal from the supply fan used in the Failsoft mode. |
0.0% |
|
Supply Fan State |
Indicates the current state of operation for the supply fan. During an emergency mode, this value determines whether the fan is running. |
Off |
|
Supply Flow |
Discharge airflow. |
10000 l/s, 22000 cfm |
|
Vol Process Range |
Specifies the magnitude of the range that the PID Process Variable traverses as the PID Present Value varies between its minimum and maximum values. For example, the process range should be configured to be the design flow of the return fan. |
10000 l/s, 22000 cfm |
|
Volume Diff Setpoint |
Contains the volume differential (Supply Flow - Return Flow or Supply Flow - Exhaust Flow) setpoint. |
0 l/s, 0 cfm |