Attributes (N2 Box Heating Mode Output) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Brand
Johnson Controls
Metasys
Product name
Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
Language
English

The following table describes the attributes used by this module.

Table 1. N2 Box Heating Mode Output Attributes
Name Type 1 Description Default Value
Occupancy Mode   This input is the current Occupancy Status of the VAV Controller.
  • 0=Occupied
  • 1=Unoccupied
  • 2=Standby
  • 3=Not Set
Occupied
Unocc Status   This input is the current Unoccupied Zone State of the VAV Controller.
  • 0=Satisfied
  • 1=Prmy Clg
  • 2=Supp Htg
  • 3=Box Htg
  • 4=Box Htg + Supp Htg
  • 5=Temperature Unreliable
  • 6=Unocc Ctrl Not Req'd
Satisfied
Occupied State   This input is the current Occupied Zone State of the VAV Controller.
  • 0=Satisfied
  • 1=Supp Htg
  • 2=Supp Htg + Box Htg
  • 3=Box Htg
  • 4=Box Htg + Supp Htg
  • 5=Prmy Clg
  • 6=Temperature Unreliable
Satisfied
Zone Occupancy   This output is the current Occupied Zone State of the VAV Controller when you choose the Heating Flow Reset (HFR) option.
  • 0=Satisfied
  • 1=Supp Htg
  • 2=Supp Htg + Box Htg
  • 3=Box Htg
  • 4=Box Htg + Supp Htg
  • 5=Prmy Clg
  • 6=Temperature Unreliable
  • 7=Box Htg + HFR
  • 8=Supp Htg + Box Htg + HFR
  • 9=Box Htg + Supp Htg + HFR
Satisfied
Box Heating Mode Output V

This output shows the current Box Heating Mode as used by the VMA14xx Series Controller.

  • 0=No Htg Required
  • 1=Box Htg
  • 2=Both Htg Box Max
  • 3=Supplemental Htg
  • 4=Both Htg Supplm Max
  • 5=Htg Max Flow Reset
  • 6=Htg Entry State
No Htg Required
1 C - Configuration Mode Only, G - Default Element (Generated State, if applicable), SC - Simulation and Commissioning Modes Only, V - Calculated Value (Outputs)