The Custom applications and Monitoring Supervisory Control Only applications provide general point monitoring inputs and other miscellaneous outputs. The Mechanical System Selection includes general point monitoring options, such as points for temperature sensors located in ducts, and options to monitor alarms or status for generators, medical gas, and other important systems. The Control Logic Selection includes miscellaneous outputs, such as outputs to command motors, lighting, two-position actuated devices, or other equipment, and options for current and voltage outputs for modulating system devices.
You can view preferences and modify any default signals associated with the inputs or outputs created using the System Selection wizard. Appropriate hardware and filter setup default view parameters have been established for each input or output.