DIS1710 Setup Panel - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1

Controller Tool Help

Brand
Johnson Controls
Metasys
Product name
Controller Configuration Tool
Document type
User Guide
Document number
LIT-12011147
Version
13.1
Revision date
2019-12-04
Language
English
Table 1. DIS1710 Setup Panel

Field

Description

Apply

Applies the changes and exits the Edit mode.

Cancel

Exits the Edit mode without applying the changes.

Display Settings

Defines the contrast percentage and backlight intensity value for the display using drop-down menus:
  • Contrast: 10%, 25%, 50%, 75%, or 90%
  • Backlight Intensity: Off, Dim, Medium, or Bright

Refer to Specifying DIS1710 Display Settings.

Timeout Settings

Sets the idle page timeout and backlight timeout values used by the display using drop-down menus:
  • Idle Page Timeout: 1 minute, 5 minutes, 15 minutes, 30 minutes, or 1 hour
  • Backlight Timeout: 1 minute, 5 minutes, 1 hour, or 8 hours

Refer to Specifying DIS1710 Display Timeout Settings.

Authorization

Enables or disables password access to the display. The choices are Disabled or Local.

If you select Disabled, the password fields in this window are disabled, and a password is not required to use the Local Controller Display.

If you select Local, the password fields are enabled, and the specified password is required to access the Local Controller Display. Asterisk characters (*) are shown to hide a password as it is entered. Acceptable characters are uppercase letters A to Z and numbers 0 to 9. Lowercase letters convert to uppercase characters when typed. The maximum password length is 40 characters.

Refer to Defining DIS1710 Display Authorization.