Cooling System (SP) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
This section allows you to configure the cooling system of the Simple Central Plant.

  • Chiller Status: This option monitors the on/off status of each chiller.
  • Primary Chill Water Pumps:

    • Pump Status: This option monitors the status of the pump.

    • Pump Rotation (Runtime): This option changes pump staging order based on runtime.

    • Bypass Valve with Diff Pressure Sensor: This option allows a bypass valve to control differential pressure.

  • Condenser Water Pumps: This option controls any condenser water pumps.

    • Pump Status: This option monitors the status of the pump.

    • Pump Rotation (Runtime): This option automatically changes pump staging order based on runtime (equal runtime rotation strategy).

  • Cooling Tower Fan Options
    • Fan Status: This option monitors the status of the fan.
    • Vibration Alarm: This option monitors the vibration alarm.