Zone Loop Control (CC) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
The selection options for Zone Loop Control are:

  • Number of Zones

    • One

    • Two

    • Three

    • Four

    • Five

    • Six

    • Seven

    • Eight

  • Number of Pumps for Each Zone

    • None

    • One

    • Two

    • Variable Speed

    • Pump Status

      • Lost of Status Strategy

        • Automatic Restart

        • Manual Restart

          • Unit Reset Switch (BI)

    • Alarm Management

      • Lockout Switch

        • Lockout Switch (BI)

      • Motor Overload Tripped

        • Automatic Restart

        • Manual Restart

          • Unit Reset Switch (BI)

      • Frequency Converter Fault

        • Automatic Restart

        • Manual Restart

          • Unit Reset Switch (BI)

      • Belt Alarm

        • Automatic Restart

        • Manual Restart

          • Unit Reset Switch (BI)

    • Blocking Protection
    • Add Bypass Valve
    • Balance (Runtime)
  • Mixing Valve for Each Zone

    • Control Sensor

      • Supply

      • Return

    • Setpoint Strategy

      • Constant Setpoint

      • Water Setpoint Reset by OA-T

      • Water Setpoint Reset by ZN-T

      • Cascaded Water Setpoint Reset by ZN-T and OA-T

  • Occupancy Control

    • Always Occupied

    • Schedule Occupancy

      • Override Support

      • Occupancy Switch (BI)

    • Unoccupied Strategy

      • Intermittent Night Operation

      • Off during Unoccupied

    • Frost Protection