Basin Options (CC) - Johnson Controls - Metasys - LIT-12011147 - Software Application - Controller Configuration Tool - 13.1
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
The selection options for Basin Options are:

  • Dedicated - one per tower: This option provides control if all the towers have individual sumps.

  • Common Sump: This option provides control if all the towers share a common sump.

  • Basin Level Alarm(s): This option monitors a basin level alarm.

  • Basin Heater Enable(s): This option generates a BO to command the basin heaters through the BAS.

  • Basin Water Temperature(s): This option monitors a basin water temperature.

    • Switch(es): This option monitors BI inputs for temperature.

    • Analog Temperature(s): This option monitors an AI input for temperature

  • Basin Level Switch(es): This option monitors the basin level.

  • Basin Makeup Valve(s): This option generates a BO to command basin makeup valves through the BAS.